Publish your products
Aluminum Alternating Tread Stair

Aluminum Alternating Tread Stair

Lapeyre Stair’s Aluminum Alternating Tread Stairs (ATS) are a patented, space-saving solution that replaces vertical and caged ladders with a lighter-weight, safer, forward-facing stair design. Engineered in aluminum, the ATS meets OSHA and IBC code requirements, providing reliable access in compact areas such as roof hatches, mezzanines, platforms, and equipment enclosures. Available in customizable heights and quick-ship configurations, Lapeyre’s ATS gives architects, engineers, and contractors a code-compliant, ready-to-spec alternative to ladders and ship stairs.

Applications
The Aluminum ATS is ideal for replacing vertical or caged ladders where forward-facing access improves safety and usability:

  • Roof access hatches
  • Mezzanine platforms
  • Data centers and server rooms
  • Tanks and silos
  • Manufacturing and distribution facilities

Comparison: ATS vs. Ladders/Ship Stairs

  • Vertical Ladder – Space-saving, but high fall risk and difficult to carry tools.
  • Ship Stair – Safer than a ladder, but requires more horizontal space.
  • Alternating Tread Stair – Combines space efficiency with forward-facing safety, fully code-compliant.

Differentiators

  • Patented Design – Lapeyre Stair pioneered the ATS and continues to innovate.
  • Code Compliance – Meets OSHA and IBC-Industrial requirements where ladders fall short.
  • Customization – Heights are adjustable in 1/8" increments for a precise fit.
  • Quick Ship Options – Standard configurations available for fast delivery.
  • Lapeyre Legacy – Decades of innovation in industrial safety and access solutions.

Available Downloads

  • Revit Families (.rfa)
    • ATS – 8 ft vertical height
    • ATS – 12 ft vertical height
    • ATS – 16 ft vertical height
  • CAD / DWG Files
    • Plan view
    • Section detail
    • Guardrail attachment
  • Specification Sheets (PDF)
  • Guide Specs (Word / CSI Format)
    • Section 055000 – Metal Stairs
Specification
  • Key Alternating Tread Stair Benefits:

    • Precise heights from 2′ – 20′ at every 1/8″ inch
    • 1,000 lb capacity
    • 10-day lead times
Technical specification
  • Unique ref.Aluminum_Alternating_Tread_Stair
  • Product familyStairs
  • Product groupAlternating Tread Stairs
  • TypeObject (single object)
  • Date of publishing2014-04-01
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Stairs
  • IFC classificationStair
  • UNSPSC nameStair parts
  • UNSPSC code30161908
  • Uniclass 2015 CodePr_25_30_85
  • Uniclass 2015 DescriptionStair and ladder units
  • CSI MasterFormat 2014 Code05 51 00
  • CSI MasterFormat 2014 TitleMetal Stairs
  • OmniClass Number23-17 23 17 11
  • OmniClass TitleStair Component Products
  • CSI UniFormat II CodeC20
  • CSI UniFormat II TitleSTAIRS

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States