Publish your products
LAPITEC CLADDING
LAPITEC CLADDING
LAPITEC CLADDING
    Lapitec
    Archived

    LAPITEC CLADDING

    Lapitec® is a sintered stone, an innovative material produced in the form of a large size slab using an exclusive patented technology, which can be applied both indoors and outdoors. Lapitec® sintered stone is resistant to wear, atmospheric agents, exposure to sunlight (UV), heat, frost and water absorption. The different surface finishes of Lapitec® make it suitable for use both for floors and walls. (see classification according standards DIN 51130, DIN 51097, UNI EN 14231) Lapitec® is compatible with a wide range of adhesives and fixing systems that allow it to be installed on various types of supports and substrates; it can be used without limitations in different situations, even particularly harsh ones (humid environments, saline atmospheres, presence of aggressive pollutants etc.).
    Specification
    • Lapitec slabs are suitable for both interior and exterior cladding applications. Applications have been studied and certified in partnership with different producers as Mapei, Sika, Ardex, Laticrete, PCI-Basf. Please refer to Cladding Manual to verify applicability of each thickness for the different uses.
    Technical specification
    • Unique ref.LAPITEC-CLADDING
    • Product familyLapitec for cladding
    • Product groupSintered stone slabs
    • TypeObject (single object)
    • Date of publishing2019-10-02
    • Edition number1
    Related
    • Material mainSintered stone
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryWalls - Cladding
    • UNSPSC nameTiles and flagstones
    • UNSPSC code301317
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit