Unique ref.: | LAPITEC-FACADE-ADAPTIVE-PANELS |
---|---|
Brand: | Lapitec |
Product family: | Lapitec for ventilated facade |
Product group: | Sintered stone slabs |
Date of publishing: | 2019-10-02 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.lapitec.com/product/the-product-sintered-stone-slabs |
---|---|
Installation instructions: | https://www.lapitec.it/commons/include/php/resourceFilePublic.php?id=16612... |
COBie Product Data Sheet: | |
Product certification: | https://www.lapitec.com/download/Certificates |
Technical description: | https://www.lapitec.com/download/design |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/lapitec/product/lapitec-facade-adaptive-panels
Material main: | Sintered stone |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Walls - Cladding |
---|---|
UNSPSC name: | Tiles and flagstones |
UNSPSC code: | 301317 |
Uniclass 1.4 Code: | JH6 |
Uniclass 1.4 Description: | Slate/Tile cladding/covering |
Uniclass 2015 Code: | Ss_25_20 |
Uniclass 2015 Description: | Wall cladding systems |
NBS Reference Code: | 25-20 |
NBS Reference Description: | Wall Cladding Systems |
Name | Value |
---|---|
Depth | 12 | 20 | 30 |
Height | 0 mm — 3365 mm |
Width | 0 mm — 1500 mm |
BIMobject®