Acoustic solid wood panels for interior wall cladding
Specification
TECHNICAL SPECS
Form : linear
Total thickness : 75 mm
Wood section : 40 x 40 mm
Black rear wooden counter-slats : 34 x 45 mm
Spacing between slats : 35 mm
Average void area : 47%
FINISH/FIRE REACTION
Natural D-s2,d0 / B-s1,d0 / B-s2, d0
Clear varnish D-s2,d0 / B-s1,d0 / B-s2, d0
Wax Color D-s2,d0 / B-s1,d0 / B-s2, d0
Wax Color + varnish D-s2,d0 / B-s1,d0 / B-s2, d0