Publish your products
PRO-N S-TRAP SOFT SEAT COVER
Laufen-FI

PRO-N S-TRAP SOFT SEAT COVER

This BIM object is produced in conjunction with Laattapiste - Swiss brand Laufen stands for precision, quality, design and sustainability in the context of total bathrooms concepts. Laufen Pro-N is simple style with many opportunities. Toilets are avaliable both floorstanding and wallhung.
Technical specification
  • Unique ref.SAR1036
  • Product familyPRO-N
  • Product groupToilets
  • TypeObject (single object)
  • Date of publishing2013-09-10
  • Edition number1
  • Height (mm)890
  • Width (mm)360
  • Depth (mm)650
Related
  • Material mainPorcelain
  • Material secondaryPlastic
  • Designed inSwitzerland
  • Manufactured inSwitzerland
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationFurniture
  • UNSPSC nameToilets
  • UNSPSC code30181505
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit