We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

SONAR Bathtub, with wall connection at the back 1600 x 815 mm

Unique ref.: 220347
Brand: LAUFEN
Product family: SONAR
Product group: Baths
Width (mm): 1600
Height (mm): 535
Depth (mm): 815
Date of publishing: 2018-04-02
Edition number: 1
Type: Object (single object)
Download (9)
Bathtub made of Sentec solid surface material
Back to wall version, with one piece panel
with integrated overflow
with click-clack drain and cover made of Sentec
Charge 000 – without whirl system


Material main: Solid surface
Material secondary:
Designed in: Switzerland
Manufactured in: Poland
Weight Net (Kg): 116

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
Uniclass 2015 Code: Pr_40_20_06_08
Uniclass 2015 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths
CSI MasterFormat 2014 Code: 22 41 19
CSI MasterFormat 2014 Title: Residential Bathtubs
OmniClass Number: 23-31 15 00
OmniClass Title: Bathtubs
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

BIMobject SEEK Properties

Sanitary - Bath & Spas

Name Value
Colour White
Depth 815 mm
Height 535 mm
Installation Method Back to wall
Material SENTEC solid surface
Mounting Back to wall
Width 1600 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White
Material SENTEC solid surface

All BIM objects are real products from real manufacturers confirmed and approved