We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

KARTELL BY LAUFEN Bathtub 1760 x 760 mm

Unique ref.: 222332
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: Baths
Width (mm): 760
Height (mm): 540
Depth (mm): 1760
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (8)
Freestanding bathtub made of SENTEC
solid surface material, with not removable
panels
Overflow slot and tap bank at feet side
With pre-installed lifting system to move the bathtub aside in case of maintenance, with floor fixation
With pre-installed overflow and siphon with click-clack function
With waste cover made of SENTEC solid surface
Charge 616 – without whirl system, with sensor control for illuminated overflow slot
Bathtub with whirl system, with sensor control:
Charge 627 – Whirlpool with air massage, illuminated overflow slot and mist


Material main: Ceramics
Material secondary:
Designed in: Switzerland
Manufactured in: Poland
Weight Net (Kg): 127

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths

BIMobject®