This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

KARTELL BY LAUFEN Bathtub 1700 x 860 mm

Unique ref.: 223332
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: Baths
Width (mm): 860
Height (mm): 540
Depth (mm): 1700
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (8)
Freestanding bathtub made of SENTEC
solid surface material, with not removable panels
With overflow slot at long side and tap bank at opposite side
With pre-installed lifting system to move the bathtub aside in case of maintenance, with floor fixation
With pre-installed overflow and siphon with click-clack function
With waste cover made of SENTEC solid surface
Charge 616 – without whirl system, with sensor control for illuminated overflow slot
Bathtub with whirl system, with sensor control:
Charge 627 – Whirlpool with air massage, illuminated overflow slot and mist


Material main: Ceramics
Material secondary:
Designed in: Switzerland
Manufactured in: Poland
Weight Net (Kg): 132

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths

BIMobject®