We are using cookies to provide our services

By using our services you agree to our use of cookies

KARTELL BY LAUFEN Bathtub 1700 x 860 mm

Unique ref.: 224331
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: Baths
Width (mm): 860
Height (mm): 590
Depth (mm): 1700
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (7)
Bathtub made of SENTEC solid surface
material, casted
Drop-in version for the left corner, without panel
With overflow slot at front side and tap bank at opposite side
With aluminium frame and floor fixation
With pre-installed overflow and siphon with click-clack function
With waste cover made of SENTEC solid surface
Charge 616 – without whirl system, with sensor control for illuminated overflow slot
Bathtub with whirl system, with sensor control:
Charge 627 – Whirlpool with air massage, illuminated overflow slot and mist


Material main: Ceramics
Material secondary: Aluminium
Designed in: Switzerland
Manufactured in: Poland
Weight Net (Kg): 69

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths

All BIM objects are real products from real manufacturers confirmed and approved