We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

VAL Bathtub, freestanding 1600 x 750 mm

Unique ref.: 230282
Brand: LAUFEN
Product family: VAL
Product group: Baths
Width (mm): 1600
Height (mm): 750
Depth (mm): 520
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Bathtub, freestanding, made of solid surface Sentec material Sentec, with integrated overflow and feet


Material main: Solid surface
Material secondary: Metal
Designed in: Switzerland
Manufactured in: Poland
Weight Net (Kg): 115

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

All BIM objects are real products from real manufacturers confirmed and approved