This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ILBAGNOALESSI ONE Bathtub, freestanding with panel 2030 x 1020 mm

Unique ref.: 241970
Brand: LAUFEN
Product family: ILBAGNOALESSI ONE
Product group: Baths
Width (mm): 2030
Height (mm): 575
Depth (mm): 1020
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Bathtub made of sanitary acrylic of 4-5 mm

Freestanding version, with one piece panel

With aluminium frame

Charge 000 – without whirl system, without
waste and overflow


Material main: Acrylic
Material secondary: Metal
Designed in: Switzerland
Manufactured in: Poland
Weight Net (Kg): 52

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

BIMobject®