This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

PALOMBA COLLECTION Bathtub, drop-in version 1800 x 800 mm

Unique ref.: 243800
Brand: LAUFEN
Product family: PALOMBA COLLECTION
Product group: Baths
Width (mm): 1800
Height (mm): 455
Depth (mm): 800
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Asymmetric bathtub made of sanitary acrylic of 4-5 mm

Drop-in version, without frame

Rim height 80 mm

With aluminium profiles for feet solution LAUFEN,

order no. 29617.0

Charge 000 – without whirl system, withoutwaste and overflow


Material main: Acrylic
Material secondary: Metal
Designed in: Switzerland
Manufactured in: Poland
Weight Net (Kg): 25

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

BIMobject®