We are using cookies to provide our services

By using our services you agree to our use of cookies

PALOMBA COLLECTION Bathtub freestanding 1800 x 900 mm

Unique ref.: 245802
Brand: LAUFEN
Product family: PALOMBA COLLECTION
Product group: Baths
Width (mm): 1800
Height (mm): 890
Depth (mm): 900
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (6)
Freestanding bathtub made of solid surface Sentec material, with hidden overflow incl. click-clack waste

Charge 000 – without whirl system

Bathtub without whirl system, with sensor control:

Charge 615 – bathtub with LED light


Bathtub with whirl system, with sensor control:

Charge 605 – Whirlpool with air massage

Charge 625 – Whirlpool with air massage and LED light


Material main: Solid surface
Material secondary: Metal
Designed in: Switzerland
Manufactured in: Poland
Weight Net (Kg): 120

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

All BIM objects are real products from real manufacturers confirmed and approved