This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ILBAGNOALESSI ONE Bathtub, fitted version, without panel, 1780 x 820 mm

Unique ref.: 245971
Brand: LAUFEN
Product family: ILBAGNOALESSI ONE
Product group: Baths
Width (mm): 1780
Height (mm): 600
Depth (mm): 820
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Oval bathtub, made of solid surface material Sentec, casted
fitted version with frame
With overflow slot at long side
With pre-installed overflow
With click-clack drain valve, chrome
Charge 000 – without whirl system, with
aluminium profiles and adjustable feet


Material main: Solid surface
Material secondary: Metal
Designed in: Switzerland
Manufactured in: Poland
Weight Net (Kg): 73

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

BIMobject®