This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ILBAGNOALESSI ONE Bathtub, freestanding version 1830 x 870 mm

Unique ref.: 245972
Brand: LAUFEN
Product family: ILBAGNOALESSI ONE
Product group: Baths
Width (mm): 1830
Height (mm): 520
Depth (mm): 870
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Oval bathtub, made of solid surface material Sentec, casted
Freestanding version, with not removable panel
With overflow slot at long side
With pre-installed lifting system to move the bathtub aside in case of maintenance, with floor fixation
With pre-installed overflow
With click-clack drain valve, chrome
Charge 000 – without whirl system


Material main: Solid surface
Material secondary: Metal
Designed in: Switzerland
Manufactured in: Poland
Weight Net (Kg): 131

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

BIMobject®