We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

KARTELL BY LAUFEN Washbasin mixer disc, without pop-up waste

Unique ref.: 3113310041101
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: Faucets
Date of publishing: 2012-01-02
Edition number: 2
Type: Object (single object)
Download (7)
Washbasin mixer disc, fixed spout 110 mm, without pop-up waste


Material main: Brassware
Material secondary: Metal
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 2.28

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal

BIMobject®