We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

KARTELL BY LAUFEN Washbasin mixer disc

Unique ref.: 3113310041111
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: BRASSWARE
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (2)
basin single-lever mixer
joystick cartridge
fixed spout
transparent crystall disc supplied - other colours
are to be ordered separately


Material main: Brassware
Material secondary: Chrome
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 2.7

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories

BIMobject®