We are using cookies to provide our services

By using our services you agree to our use of cookies

;

KARTELL BY LAUFEN 3-hole basin mixer, with pop-up waste lever, without pop-up waste

Unique ref.: 3123330042231
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: Faucets
Date of publishing: 2012-01-02
Edition number: 2
Type: Object (single object)
Download (7)
3-hole basin mixer, projection 166 mm, swivel spout, with pop-up waste lever, without pop-up waste


Material main: Brassware
Material secondary: Metal
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 2.33

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal

All BIM objects are real products from real manufacturers confirmed and approved