We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

KARTELL BY LAUFEN Column bath mixer disc

Unique ref.: 3213310041211
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: BRASSWARE
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (10)
column bath mixer
40 mm Ecototal cartridge with flow and
temperature brake
fixed spout
max height 843 mm (depending on the thickness of the screed and tile)


Material main: Brassware
Material secondary: Chrome
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 8.76

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories

BIMobject®