We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

KARTELL BY LAUFEN Bath mixer for Simibox 1-Point, complete set

Unique ref.: 3213390041411
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: Faucets
Date of publishing: 2012-01-02
Edition number: 2
Type: Object (single object)
Download (7)
Bath mixer for Simibox 1-Point, fixed spout 170 mm, with disc, cartridge Ecototal, with flexible hose 1800 mm and handspray TwinStick


Material main: Brassware
Material secondary: Metal
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 3.19

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal

BIMobject®