We are using cookies to provide our services

By using our services you agree to our use of cookies

KARTELL BY LAUFEN Shelf wall-mounted

Unique ref.: 385330
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: ACCESSORIES
Width (mm): 155
Height (mm): 40
Depth (mm): 450
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (7)
Shelf wall-mounted


Material main: Brassware
Material secondary: Acrylic
Designed in: Switzerland
Manufactured in: Italy

BIMobject Category: Sanitary - Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories

All BIM objects are real products from real manufacturers confirmed and approved