Unique ref.: | 385331 |
---|---|
Brand: | LAUFEN |
Product family: | Kartell by Laufen |
Product group: | ACCESSORIES |
Width (mm): | 200 |
Height (mm): | 15 |
Depth (mm): | 460 |
Date of publishing: | 2015-03-05 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://www.laufen.com/catalogue/collections/total-bathroom-sets/kartell-la... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.laufen.com/en/service/certificates |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/laufen/product/385331
Material main: | Brassware |
---|---|
Material secondary: | Acrylic |
Designed in: | Switzerland |
Manufactured in: | Italy |
BIMobject Category: | Sanitary - Storage |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 2.0 Code: | PR-31-75 |
Uniclass 2.0 Description: | Sanitary Accessories |
NBS Reference Code: | 31-75 |
NBS Reference Description: | Sanitary Accessories |
BIMobject®