We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

KARTELL BY LAUFEN Floor standing rack

Unique ref.: 389331
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: ACCESSORIES
Width (mm): 260
Height (mm): 530
Depth (mm): 750
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (9)
Floor standing rack


Material main: Acrylic
Material secondary:
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 11.1

BIMobject Category: Sanitary - Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories

BIMobject®