Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/2abfcad4-9a28-4a4b-95db-d6eb2c655bc5
Home
Categories
Sanitary
Storage
BASE Mirror cabinet with light and power socket UK IP 44 800 mm
Unavailable in United States
LAUFEN
Follow
BASE Mirror cabinet with light and power socket UK IP 44 800 mm
Mirror cabinet with light and power socket UK IP 44
Download
Technical specification
Technical specification
Unique ref.
402822
Product family
BASE
Product group
Mirror cabinets
Type
Object (single object)
Date of publishing
2019-03-12
Edition number
1
Height (mm)
700
Width (mm)
800
Depth (mm)
180
Links
Links
Product url
http://www.laufen.co.uk/catalogue/collections/base/mirror-cabinet-light-power-socket-uk-ip-44-402822
Installation instructions
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7BFDEBD5DD-C14C-433E-8A81-F5729F240315%7D
Product certification
https://www.laufen.com/en/service/certificates
Related
Related
Material main
MDF board
Material secondary
Glass
Designed in
Switzerland
Manufactured in
Italy
Weight Net (Kg)
22
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Furniture
UNSPSC name
Cabinets
UNSPSC code
30161801
Uniclass 2015 Code
Pr_40_30_78_03
Uniclass 2015 Description
Bathroom cabinets
CSI MasterFormat 2014 Code
08 83 00
CSI MasterFormat 2014 Title
Mirrors
OmniClass Number
23-31 25 13
OmniClass Title
Bathroom Cabinets
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Europe
Asia
North America
Guernsey
British Indian Ocean Territory
British Virgin Islands
Ireland
United Kingdom
Similar products
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
FRAME 25 Mirror 1800 mm
4.2
(
6
)
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
Slim, Kitchen faucet
Download