We are using cookies to provide our services

By using our services you agree to our use of cookies

INO Vanity unit, with one door left, for washbasin 810302

Unique ref.: 425351
Brand: LAUFEN
Product family: INO
Product group: Base units and countertops
Width (mm): 320
Height (mm): 340
Depth (mm): 605
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Vanity unit, with one door left, space saving siphon, for washbasin 810302
Body – melamine coated particle board with
ABS edges, inside melamine white
White: Front 6 mm aluminium, powder coated
Walnut: Front 6 mm aluminium, outside real wood
veneer, inside white powder coated
Side panels outside real wood veneer,
inside white melamine
1 push and pull door with 3 integrated
aluminium shelves


Material main: Aluminium
Material secondary: Wood
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 12

BIMobject Category: Sanitary - Compound Units
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

All BIM objects are real products from real manufacturers confirmed and approved