Unique ref.: | 461611 |
---|---|
Brand: | LAUFEN |
Product family: | FLORAKIDS |
Product group: | Mirrors |
Width (mm): | 262 |
Height (mm): | 296 |
Depth (mm): | 21 |
Date of publishing: | 2016-06-02 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://www.laufen.com/catalogue/collections/total-bathroom-sets/florakids/... |
---|---|
Installation instructions: | https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idO... |
COBie Product Data Sheet: | |
Product certification: | https://www.laufen.com/en/service/certificates |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/laufen/product/461611
Material main: | MDF board |
---|---|
Material secondary: | Glass |
Designed in: | Switzerland |
Manufactured in: | Hungary |
Weight Net (Kg): | 0.8 |
BIMobject Category: | Furniture - Mirrors |
---|---|
IFC classification: | Object |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L8732 |
Uniclass 1.4 Description: | Mirrors |
Uniclass 2.0 Code: | PR-71-55 |
Uniclass 2.0 Description: | Mirrors |
Uniclass 2015 Code: | Pr_25_71_53 |
Uniclass 2015 Description: | Mirrors |
NBS Reference Code: | 71-55 |
NBS Reference Description: | Mirrors |
CSI MasterFormat 2014 Code: | 08 83 00 |
CSI MasterFormat 2014 Title: | Mirrors |
OmniClass Number: | 23-21 37 13 15 |
OmniClass Title: | Mirrors |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
BIMobject®