This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LAUFEN PRO Vanity unit 400 mm for 811951

Unique ref.: 483011
Brand: LAUFEN
Product family: LAUFEN PRO
Product group: Base units and countertops
Width (mm): 380
Height (mm): 580
Depth (mm): 310
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Vanity unit for washbasin 811951, door hinge left, with space saving siphon, Body/Front – MDF board with PVC foil Integrated handle in the front

1 glass shelf (adjustable)


Material main: MDF board
Material secondary: PVC
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 13.3

BIMobject Category: Sanitary - Compound Units
IFC classification: Furniture
Uniclass 1.4 Code: L72121
Uniclass 1.4 Description: Vanity units
Uniclass 2.0 Code: PR-35-75-94
Uniclass 2.0 Description: Vanity Units
NBS Reference Code: 35-75-94
NBS Reference Description: Vanity Units

BIMobject®