We are using cookies to provide our services

By using our services you agree to our use of cookies

;

LAUFEN PRO Vanity unit 380 mm, for washbasin 811951

Unique ref.: 483012
Brand: LAUFEN
Product family: LAUFEN PRO
Product group: Base units and countertops
Width (mm): 380
Height (mm): 310
Depth (mm): 580
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Vanity unit, with 1 glass shelf, with space saving siphon, for washbasin 811951, door hinge right


Material main: MDF board
Material secondary: PVC
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 13.3

BIMobject Category: Sanitary - Compound Units
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

All BIM objects are real products from real manufacturers confirmed and approved