This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LAUFEN PRO Vanity unit 470 mm, for washbasin 818951

Unique ref.: 483023
Brand: LAUFEN
Product family: LAUFEN PRO
Product group: Base units and countertops
Width (mm): 470
Height (mm): 450
Depth (mm): 390
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Vanity unit, with 1 drawer, with space saving siphon, for 818951


Material main: MDF board
Material secondary: PVC
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 17.1

BIMobject Category: Sanitary - Compound Units
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject®