We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

LAUFEN PRO S Vanity unit 450 mm, for 815961, with door left

Unique ref.: 483301
Brand: LAUFEN
Product family: LAUFEN PRO S
Product group: Base units and countertops
Width (mm): 415
Height (mm): 580
Depth (mm): 321
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Vanity unit 450 mm, for 815961, with door left, body/front – MDF board with PVC foil, integrated handle in the front


Material main: MDF board
Material secondary: PVC
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 13

BIMobject Category: Sanitary - Compound Units
IFC classification: Furniture
Uniclass 1.4 Code: L72121
Uniclass 1.4 Description: Vanity units
Uniclass 2.0 Code: PR-35-75-94
Uniclass 2.0 Description: Vanity Units
NBS Reference Code: 35-75-94
NBS Reference Description: Vanity Units

BIMobject®