Publish your products
KOMPAS Washbasin 560 x 420 mm
LAUFEN

KOMPAS Washbasin 560 x 420 mm

Countertop basin Laufen-KOMPAS, sanitary ceramic EN 31 dimensions 560 x 420 mm, symmetric 1 centre tap hole Special feature: overflow channel glazed Further options: Surface refinement LCC, without tap hole
Technical specification
  • Unique ref.810151
  • Product familyKOMPAS
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2016-06-02
  • Edition number2
  • Height (mm)150
  • Width (mm)560
  • Depth (mm)420
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inPoland
  • Weight Net (Kg)12
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal

Region availability

Europe North America
Denmark
Greenland
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit