We are using cookies to provide our services

By using our services you agree to our use of cookies

;

VAL Washbasin 600 mm

Unique ref.: 810283
Brand: LAUFEN
Product family: VAL
Product group: Basins
Width (mm): 600
Height (mm): 420
Depth (mm): 115
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Countertop basin Laufen VAL, SaphirKeramik
EN 31
dimensions 600 x 420 mm
1 centre tap hole
Special feature: overflow channel glazed
Further options / accessories: Surface refinement LCC (only white),
3 tap holes, without tap holes, 1 tap hole without overflow, without tap
holes and overflow, 3 tap holes distance 8 inches, 3 tap holes without
overflow, bathtubs, furniture


Material main: SaphirKeramik
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 13

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

All BIM objects are real products from real manufacturers confirmed and approved