This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

KARTELL BY LAUFEN Washbasin, shelf left 900 mm

Unique ref.: 810339
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: BASINS
Width (mm): 460
Height (mm): 120
Depth (mm): 900
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (7)
Countertop basin KARTELL BY LAUFEN, SaphirKeramik

EN 31, dimensions 900 x 460 mm, angular

1 centre tap hole, without overflow, valve without overflow always open

Special feature: with special hidden drain, valve pre-assembled

Further options / accessories: Surface refinement LCC (only white),

without tap holes and overflow, 3 tap holes without overflow, 1 centre

tap hole with hidden overflow, 3 tap holes with hidden overflow,

bathtubs, shower trays, furniture, accessoriese

Order no. 81033.9


Material main: SaphirKeramik
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 27

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject®