We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

LAUFEN PRO N Washbasin 600 mm

Unique ref.: 810956
Brand: LAUFEN
Product family: LAUFEN PRO N
Product group: Basins
Width (mm): 420
Height (mm): 160
Depth (mm): 600
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (9)
Washbasin LAUFEN PRO N, sanitary ceramic
EN 31
dimensions 600 x 420 mm, symmetric
1 centre tap hole
Special feature: overflow channel glazed
Further options: Surface refinement LCC, without tap hole
Order no. 81095.6


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Czech Republic
Weight Net (Kg): 12.3

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems
This product is available in:
Antarctica
  • Bouvet Island
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden
North America
  • Greenland

BIMobject®