This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LAUFEN PRO N Washbasin 1000 mm

Unique ref.: 810958
Brand: LAUFEN
Product family: LAUFEN PRO N
Product group: Basins
Width (mm): 420
Height (mm): 160
Depth (mm): 1000
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (9)
Washbasin LAUFEN PRO N, sanitary ceramic
EN 31
dimensions 1000 x 420 mm, symmetric
1 centre tap hole
Special feature: overflow channel glazed
Further options: Surface refinement LCC, without tap hole
Order no. 81095.8


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Czech Republic
Weight Net (Kg): 19

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems
This product is available in:
Antarctica
  • Bouvet Island
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden
North America
  • Greenland

BIMobject®