This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LIVING Washbasin bowl 360 mm, square

Unique ref.: 811433
Brand: LAUFEN
Product family: LIVING
Product group: BASINS
Width (mm): 360
Height (mm): 130
Depth (mm): 360
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (7)
Washbasin bowl LAUFEN LIVING SQUARE, SaphirKeramik

EN 31

dimensions 360 x 360 mm, square

without tap hole, without overflow

Further options / accessories: Surface refinement LCC (only white), valve

without overflow, furniture
Order no. 81143.3


Material main: SaphirKeramik
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 7

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject®