We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

LAUFEN PRO S Built-in washbasin 600 mm

Unique ref.: 811965
Brand: LAUFEN
Product family: LAUFEN PRO S
Product group: BASINS
Width (mm): 400
Height (mm): 170
Depth (mm): 600
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (8)
Built in basin not grinded LAUFEN PRO, sanitary ceramic, EN 31, dimensions 645 x 450 mm, inside dimensions of the basin 600 x 400 mm, angular, without tap hole, overflow in front, Special feature: overflow channel glazed, Further options / accessories: Surface refinement LCC (only white), glazed, outer surface, bathtubs, furniture
Order no. 81196.5


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Czech Republic
Weight Net (Kg): 10

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject®