We are using cookies to provide our services

By using our services you agree to our use of cookies

ILBAGNOALESSI ONE Freestanding washbasin 530 mm

Unique ref.: 811972
Brand: LAUFEN
Product family: ILBAGNOALESSI ONE
Product group: Basins
Width (mm): 530
Height (mm): 900
Depth (mm): 530
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Freestanding washbasin LAUFEN IL BAGNO ALESSI ONE, sanitary ceramic, EN 31, dimensions 530 x 530 mm, round, 1 centre tap hole, concealed waste and overflow system GEBERIT, ceramic valve cover plate, with integrated pedestal, Special feature: Surface refinement LCC (only white), Further options / accessories: without tap hole and with valve without, overflow always open, bathtubs, shower trays, furniture, Order no. 81197.2


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 43.6

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

All BIM objects are real products from real manufacturers confirmed and approved