This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LAUFEN PRO Countertop washbasin 850 mm

Unique ref.: 813956
Brand: LAUFEN
Product family: LAUFEN PRO
Product group: BASINS
Width (mm): 850
Height (mm): 480
Depth (mm): 170
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Countertop basin LAUFEN PRO, sanitary ceramic, EN 31, dimensions 850 x 480 mm, angular, 1 centre tap hole, Special feature: overflow channel glazed, Further options / accessories: Surface refinement LCC (only white), 3 tap holes, without tap holes, siphon cover, pedestal, washbasin base, bathtubs, furniture, Order no. 81395.6


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 24.2

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject®