This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ILBAGNOALESSI ONE Countertop washbasin, shelf right 1200 mm

Unique ref.: 814973
Brand: LAUFEN
Product family: ILBAGNOALESSI ONE
Product group: Basins
Width (mm): 1200
Height (mm): 165
Depth (mm): 500
Date of publishing: 2017-05-14
Edition number: 1
Type: Object (single object)
Download (7)
Countertop basin Laufen-IL BAGNO ALESSI ONE, sanitary ceramic, EN 31, dimensions 1200 x 500/350 mm, asymmetric
1 tap hole, concealed waste and overflow system GEBERIT, ceramic valve cover plate, with integrated shelf right
Special feature: Surface refinement LCC (only white)
Further options / accessories: without tap hole and with valve without overflow always open, bathtubs, shower trays, furniture, order no. 814973


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 27

BIMobject Category: Sanitary - Wash Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject®