This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

VAL Small washbasin 450 mm

Unique ref.: 815281
Brand: LAUFEN
Product family: VAL
Product group: Basins
Width (mm): 450
Height (mm): 420
Depth (mm): 115
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Countertop small washbasin Laufen VAL, SaphirKeramik
EN 31
dimensions 450 x 420 mm
1 centre tap hole
Special feature: overflow channel glazed
Further options / accessories: Surface refinement LCC (only white),
without tap holes, 1 tap hole without overflow, without tap holes and
overflow, bathtubs, furniture


Material main: SaphirKeramik
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 10.5

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject®