We are using cookies to provide our services

By using our services you agree to our use of cookies

;

KARTELL BY LAUFEN Small washbasin 460 mm

Unique ref.: 815331
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: BASINS
Width (mm): 460
Height (mm): 120
Depth (mm): 460
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (7)
Countertop small washbasin KARTELL BY LAUFEN, SaphirKeramik

EN 31, dimensions 460 x 460 mm, square

1 centre tap hole, without overflow, valve without overflow always open

Special feature: with special hidden drain, valve pre-assembled

Further options / accessories: Surface refinement LCC (only white),

without tap holes and overflow, 3 tap holes without overflow, 1 centre

tap hole with hidden overflow, 3 tap holes with hidden overflow,

bathtubs, shower trays, furniture, accessories

Order no. 81533.1


Material main: SaphirKeramik
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 16

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

All BIM objects are real products from real manufacturers confirmed and approved