Unique ref.: | 815334 |
---|---|
Brand: | LAUFEN |
Product family: | Kartell by Laufen |
Product group: | BASINS |
Width (mm): | 460 |
Height (mm): | 280 |
Depth (mm): | 120 |
Date of publishing: | 2016-06-02 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://www.laufen.com/catalogue/collections/total-bathroom-sets/kartell-la... |
---|---|
Installation instructions: | https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idO... |
COBie Product Data Sheet: | |
Product certification: | https://www.laufen.com/en/service/certificates |
Technical description: | https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idO... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/laufen/product/815334
Material main: | SaphirKeramik |
---|---|
Material secondary: | |
Designed in: | Switzerland |
Manufactured in: | Austria |
Weight Net (Kg): | 9.5 |
BIMobject Category: | Sanitary - Basins |
---|---|
IFC classification: | Sanitary Terminal |
Uniclass 1.4 Code: | L7212 |
Uniclass 1.4 Description: | Washbasins |
Uniclass 2.0 Code: | SS-35-65-70-94 |
Uniclass 2.0 Description: | Wash Basin Systems |
NBS Reference Code: | 35-65-70-94 |
NBS Reference Description: | Wash Basin Systems |
BIMobject®