We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

LAUFEN PRO S Small washbasin, asymmetric left 480 mm

Unique ref.: 815955
Brand: LAUFEN
Product family: LAUFEN PRO S
Product group: BASINS
Width (mm): 280
Height (mm): 150
Depth (mm): 480
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (7)
Countertop small washbasin LAUFEN PRO, sanitary ceramic, EN 31, dimensions 480 x 280 mm, angular, 1 tap hole left, Special feature: overflow channel glazed, Further options / accessories: Surface refinement LCC (only white), without, tap hole, furniture
Order no. 81595.5


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 8.5

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

All BIM objects are real products from real manufacturers confirmed and approved