This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LAUFEN PRO S Small washbasin, asymmetric 360 mm

Unique ref.: 815960
Brand: LAUFEN
Product family: LAUFEN PRO S
Product group: BASINS
Width (mm): 250
Height (mm): 146
Depth (mm): 360
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (7)
Small washbasin LAUFEN PRO S, sanitary ceramic EN 31

dimensions 360 x 250 mm, angular

1 tap hole right

Special feature: overflow channel glazed

Further options / accessories: Surface refinement LCC (only white), without tap hole
Order no. 81596.0


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Poland
Weight Net (Kg): 6.7

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject®