This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

VAL Washbasin undersurface ground 650 mm

Unique ref.: 816284
Brand: LAUFEN
Product family: VAL
Product group: Basins
Width (mm): 650
Height (mm): 420
Depth (mm): 115
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Washbasin undersurface ground Laufen VAL, SaphirKeramik
EN 31
dimensions 650 x 420 mm
1 centre tap hole
Special feature: overflow channel glazed
Further options / accessories: Surface refinement LCC (only white),
3 tap holes, without tap holes, 1 tap hole without overflow, without tap
holes and overflow, 3 tap holes distance 8 inches, 3 tap holes without
overflow, bathtubs, furniture


Material main: SaphirKeramik
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 14

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject®