This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

PALOMBA COLLECTION Washbasin bowl with tapbank 600 mm

Unique ref.: 816803
Brand: LAUFEN
Product family: PALOMBA COLLECTION
Product group: Basins
Width (mm): 600
Height (mm): 400
Depth (mm): 130
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Washbasin bowl Laufen-PALOMBA COLLECTION, sanitary ceramic, EN 31, dimensions 600 x 400 mm, asymmetric, 1 tap hole without overflow, Special feature: overflow channel glazed, further options / accessories: Surface refinement LCC (only white), without tap hole and overflow, 1 tap hole with overflow, without tap, hole with overflow, valve without overflow, bathtubs, shower trays, furniture, order no. 816803


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 10.1

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject®