We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

LAUFEN PRO Small corner washbasin 440 mm

Unique ref.: 816958
Brand: LAUFEN
Product family: LAUFEN PRO
Product group: BASINS
Width (mm): 440
Height (mm): 170
Depth (mm): 380
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Small washbasin for corner LAUFEN PRO, sanitary ceramic, EN 31, dimensions 440 x 380 mm, symmetric, 1 centre tap hole, Special feature: overflow channel glazed, Further options / accessories: Surface refinement LCC (only white), without tap hole, furniture
Order no. 81695.8


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 7.4

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

All BIM objects are real products from real manufacturers confirmed and approved