We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

LAUFEN PRO S Small washbasin, undersurface ground 450 mm

Unique ref.: 816961
Brand: LAUFEN
Product family: LAUFEN PRO S
Product group: BASINS
Width (mm): 340
Height (mm): 145
Depth (mm): 450
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (8)
Small washbasin undersurface ground LAUFEN PRO S, sanitary ceramic

EN 31

dimensions 450 x 340 mm, angular

1 centre tap hole

Special feature: overflow channel glazed

Further options / accessories: Surface refinement LCC (only white), without tap hole, without overflow, without tap hole and overflow, without tap hole/overflow and open drain, 1 tap hole/without overflow and open drain, furniture
Order no. 81696.1


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Czech Republic
Weight Net (Kg): 10

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

All BIM objects are real products from real manufacturers confirmed and approved