This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LAUFEN PRO Built-in washbasin, without tap bank, grind 420 mm

Unique ref.: 818962
Brand: LAUFEN
Product family: LAUFEN PRO
Product group: BASINS
Width (mm): 420
Height (mm): 120
Depth (mm): 420
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (7)
Built in basin grinded LAUFEN PRO, sanitary ceramic, EN 31, dimensions 465 x 470 mm, inside dimensions of the basin 420 x 420 mm, round, without tap hole, overflow in front, Special feature: overflow channel glazed, Further options / accessories: Surface refinement LCC (only white), glazed, outer surface, bathtubs, furniture
Order no. 81896.2


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 7

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: SS-35-65-70-94
Uniclass 2.0 Description: Wash Basin Systems
NBS Reference Code: 35-65-70-94
NBS Reference Description: Wash Basin Systems

BIMobject®